IESNA:LM-63-2002
[TEST]P949981
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25942
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
5207.6 5210.4 5199.4 5176 5040.2 4898.9 4875.5 4988.1 5248.8 5596
6015.9 6498.9 7008 7379.8 7665.3 7948 8205.9 8361 8414.5 8356.9
8066 7543.1 6874.9 5815.5 4270.4 2486.5 1930.7 1766.1 1569.8 1278.9
982.5 763 572.2 358.2 204.5 82.3 0
5207.6 5185.7 5174.7 5159.6 5027.8 4883.8 4863.2 4964.7 5215.8 5574
5982.9 6449.5 6958.6 7342.8 7617.2 7905.4 8160.6 8325.3 8402.2 8333.5
8020.7 7508.8 6829.6 5724.9 4135.9 2408.3 1908.8 1749.6 1550.6 1257
970.2 753.4 544.8 344.4 199 79.6 0
5207.6 5200.7 5195.3 5180.2 5075.9 4937.3 4893.4 4977.1 5196.6 5532.8
5930.8 6378.1 6883.1 7327.7 7635.1 7920.5 8221 8425.5 8553.1 8542.1
8330.8 7861.5 7217.9 6216.2 4738.3 2802.1 1943.1 1764.7 1600 1372.2
1107.4 823.3 609.3 397.9 216.8 98.8 0
5207.6 5195.3 5188.4 5200.7 5129.4 5010 4956.5 4999 5152.7 5421.7
5779.8 6179.1 6641.6 7141.1 7540.4 7857.4 8162 8426.9 8584.7 8658.8
8576.4 8288.3 7775.1 6874.9 5519.1 3530.7 1999.3 1659 1509.5 1331.1
1141.7 948.2 734.1 489.9 279.9 124.9 0
5207.6 5202.1 5206.2 5233.7 5220 5156.8 5078.6 5070.4 5140.4 5300.9
5547.9 5866.3 6247.8 6686.9 7165.8 7609 7953.4 8252.6 8517.4 8712.3
8767.2 8646.4 8345.9 7856 6898.2 5199.4 2894 1468.3 1155.4 972.9
793.1 639.5 498.1 351.3 190.7 70 0
5207.6 5210.4 5225.4 5262.5 5298.2 5298.2 5261.1 5226.8 5232.3 5299.5
5432.7 5641.2 5922.5 6254.6 6626.5 7098.5 7600.8 8024.8 8270.4 8385.7
8461.2 8498.2 8485.9 8470.8 8323.9 7459.4 5585 3110.8 1414.8 908.4
714.9 554.4 404.8 278.6 160.6 59 0
5207.6 5213.1 5241.9 5285.8 5348.9 5405.2 5443.6 5473.8 5471.1 5523.2
5611 5745.5 5932.1 6146.2 6408.3 6728 7091.7 7491 7850.5 8148.3
8448.8 8786.4 9124 9475.2 9910.2 10154.5 9401.1 7437.5 4805.5 2413.8
1158.2 712.2 483 314.2 179.8 63.1 0
5207.6 5217.2 5257 5320.1 5388.7 5457.4 5539.7 5633 5745.5 5889.6
6073.5 6284.8 6512.6 6765.1 7065.6 7433.4 7849.2 8307.5 8807 9347.6
9972 10654 11416.9 12175.8 13026.6 14015.9 14980.6 15224.9 14338.4 12232.1
9092.4 5767.5 3363.3 1858 820.6 197.6 0
5207.6 5230.9 5279 5351.7 5423 5487.5 5565.8 5672.8 5797.7 5987
6236.8 6523.6 6863.9 7283.8 7794.3 8426.9 9159.6 10007.7 10921.6 11854.7
12915.4 13922.6 15111 16318.5 17767.6 19192 21003.3 22943.7 24487.4 24325.5
21406.8 16131.9 10197 4086.5 746.5 164.7 0
5207.6 5229.6 5288.6 5357.2 5428.5 5505.4 5586.3 5694.8 5825.1 6013.1
6243.6 6520.8 6848.8 7270.1 7792.9 8457 9217.3 10136.7 11152.1 12192.3
13284.6 14400.2 15595.4 16899 18290.4 19740.9 21387.6 23177 24925.2 25233.9
22322.1 16292.5 9243.3 2406.9 513.2 152.3 0
5207.6 5228.2 5274.8 5366.8 5442.3 5526 5594.6 5694.8 5832 5996.6
6195.6 6422 6680 7034 7499.2 8061.8 8742.5 9579.5 10533.2 11573.4
12619 13690.7 14798.1 15979.6 17269.5 18537.4 19858.9 21015.7 21895.3 21265.4
18327.5 12630 5497.2 1060.7 319.7 105.7 0
5207.6 5222.7 5285.8 5365.4 5438.1 5510.9 5579.5 5659.1 5770.2 5889.6
6030.9 6168.2 6305.4 6490.6 6762.3 7121.9 7554.1 8134.6 8817.9 9591.9
10434.4 11305.8 12162.1 13032.1 13936.4 14783 15632.4 16402.3 16565.6 15130.2
12200.5 8382.9 3577.4 712.2 214.1 59 0
5207.6 5222.7 5274.8 5335.2 5395.6 5432.7 5469.7 5501.3 5530.1 5564.4
5575.4 5538.3 5468.3 5394.2 5342.1 5339.3 5413.4 5624.8 5967.8 6400.1
6911.9 7475.9 8044 8609.4 9158.3 9615.2 9886.9 10039.2 9652.3 8119.5
5954.1 3681.7 1468.3 417.2 153.7 38.4 0
5207.6 5203.5 5215.8 5233.7 5222.7 5150 5037.5 4868.7 4646.4 4352.7
3985 3556.8 3131.4 2776 2493.3 2260.1 2080.3 1965 1906 1892.3
1929.4 2003.5 2074.8 2144.8 2177.7 2124.2 1959.5 1697.4 1296.8 920.8
669.6 485.8 354 248.4 149.6 39.8 0
5207.6 5173.3 5130.8 5047.1 4896.1 4645 4308.8 3882 3404.5 2970.9
2615.5 2306.7 2021.3 1810 1694.7 1641.2 1604.1 1558.9 1510.8 1465.5
1412 1339.3 1254.2 1178.7 1106 1033.3 961.9 885.1 794.5 691.6
585.9 483 373.2 256.6 140 31.6 0
5207.6 5139 5014.1 4802.8 4473.5 4005.5 3492.3 3003.8 2644.3 2338.3
2077.6 1930.7 1845.6 1771.5 1694.7 1630.2 1595.9 1583.6 1560.2 1508.1
1432.6 1357.1 1280.3 1206.2 1125.2 1045.6 964.7 878.2 794.5 702.6
605.2 496.7 373.2 241.5 123.5 26.1 0
5207.6 5117 4907.1 4562.7 4057.7 3441.6 2920.1 2559.2 2271 2091.3
2006.2 1928 1845.6 1757.8 1676.9 1627.5 1612.4 1604.1 1584.9 1523.2
1380.5 1299.5 1226.8 1156.8 1092.3 1031.9 957.8 875.5 787.7 688.9
581.8 466.6 345.8 233.3 124.9 34.3 0
5207.6 5081.4 4789.1 4312.9 3659.7 3017.5 2607.2 2304 2139.3 2067.9
1978.8 1892.3 1833.3 1770.2 1683.7 1628.8 1604.1 1571.2 1425.7 1364
1343.4 1335.2 1311.9 1274.8 1218.5 1144.4 1040.1 942.7 835.7 728.7
618.9 509.1 395.2 279.9 164.7 56.3 0
5207.6 5071.8 4715 4123.5 3381.2 2800.7 2434.3 2199.7 2129.7 2048.7
1949.9 1882.7 1840.2 1783.9 1681 1611 1556.1 1405.2 1353 1331.1
1313.2 1309.1 1292.6 1248.7 1173.3 1084.1 988 883.7 775.3 677.9
583.2 489.9 400.7 310.1 311.5 236 0
5207.6 5034.7 4610.7 3942.4 3169.8 2670.4 2330 2179.1 2128.3 2036.4
1941.7 1881.3 1845.6 1789.4 1668.6 1563 1424.4 1316 1281.7 1250.1
1229.5 1217.2 1160.9 1097.8 1026.4 955.1 871.4 790.4 701.2 610.6
525.6 437.7 355.4 428.1 384.2 129 0
5207.6 5023.7 4573.6 3877.9 3083.4 2566.1 2261.4 2170.9 2124.2 2035
1941.7 1885.4 1859.4 1807.2 1660.4 1505.3 1324.2 1248.7 1200.7 1162.3
1143.1 1100.5 1029.2 963.3 896.1 820.6 754.7 688.9 618.9 555.8
524.2 414.4 344.4 476.2 219.6 54.9 0
5207.6 5041.6 4601.1 3886.2 3102.6 2600.4 2273.8 2176.4 2137.9 2050.1
1949.9 1896.4 1869 1822.3 1679.6 1506.7 1321.5 1246 1195.2 1155.4
1133.5 1092.3 1022.3 960.6 891.9 819.2 746.5 680.6 616.1 539.3
472 388.3 344.4 477.5 189.4 46.7 0
